Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.253 | |
| Product height mm | 57.226 | |
| Product length in | 2.253 | |
| Product length mm | 57.226 | |
| Product Material | ALUMINUM-NICKEL BRONZE | Aluminum-Nickel Bronze |
| Product width in | 4.058 | |
| Product width mm | 103.073 | |
| Series | WCB2 | WCB2 |
| Sub brand | AIRFLEX | Airflex |