Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| F: NOT USED | 0 | |
| H: LOOP FLUSHING TYPE | N | |
| J: NOT USED | N | |
| M: NOT USED | NC | |
| N: NOT USED | N | |
| P: NOT USED | 0 | 0 |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 1.250 | |
| Product length mm | 31.750 | |
| Product Material | ALUMINUM-NICKEL BRONZE | Aluminum-Nickel Bronze |
| Product width in | 0.502 | |
| Product width mm | 12.751 | |
| SERIES 90 MOTOR TYPE | 90M075 | 90M075 |
| Sub brand | AIRFLEX | Airflex |
| T: NOT USED | 00 | |
| Y: NOT USED | 00 | 00 |
| Z: NOT USED | 00 | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |