Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 8.266 |
| Product height mm | 209.956 |
| Product length in | 8.266 |
| Product length mm | 209.956 |
| Product Material | Steel |
| Product width in | 7.953 |
| Product width mm | 202.006 |
| Series | DBB |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |