Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.985 | |
| Product height mm | 50.419 | |
| Product length in | 1.985 | |
| Product length mm | 50.419 | |
| Product Material | ALUMINUM-NICKEL BRONZE | Aluminum-Nickel Bronze |
| Product width in | 16.824 | |
| Product width mm | 427.33 | |
| Sub brand | AIRFLEX | Airflex |