36WCB/WCS CL TUBE ABS
308573-02
Tools308573-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.985 |
| Product height mm | 50.419 |
| Product length in | 1.985 |
| Product length mm | 50.419 |
| Product Material | Aluminum-Nickel Bronze |
| Product width in | 4.323 |
| Product width mm | 109.804 |
| Sub brand | Airflex |