36WCB C/R STUD ABS
308579-01
Tools308579-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product Material | Steel |
| Product width in | 34.500 |
| Product width mm | 876.300 |
| Sub brand | Airflex |