Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.485 | |
| Product height mm | 63.119 | |
| Product length in | 2.485 | |
| Product length mm | 63.119 | |
| Product Material | ALUMINUM-NICKEL BRONZE | Aluminum-Nickel Bronze |
| Product width in | 20.389 | |
| Product width mm | 517.881 | |
| Series | WCBD3 | WCBD3 |
| Sub brand | AIRFLEX | Airflex |