Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
308618-01
36WCSB3 STOP PLATE LESS NITRIDE
308618-01
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
308618-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.125
Product height mm
79.375
Product length in
31.610
Product length mm
802.894
Product width in
1.000
Product width mm
25.400
Series
WCSB3
WCSB3
Sub brand
AIRFLEX
Airflex