Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 3.125 | |
| Product height mm | 79.375 | |
| Product length in | 19.230 | |
| Product length mm | 488.442 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 0.500 | |
| Product width mm | 12.7 | |
| Sub brand | AIRFLEX | Airflex |