Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 3.125 |
| Product height mm | 79.375 |
| Product length in | 19.230 |
| Product length mm | 488.442 |
| Product Material | Carbon Steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Series | WCSB3 |
| Sub brand | Airflex |