15WC DIAPHRAM
407528
Tools407528 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 16.500 |
| Product height mm | | 419.100 |
| Product length in | | 16.500 |
| Product length mm | | 419.100 |
| Product Material | NEOPRENE | Neoprene |
| Sub brand | AIRFLEX | Airflex |