Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | PRESSURE SET |
| Disc quantity | 1 |
| Product height in | 10.900 |
| Product height mm | 276.860 |
| Product length in | 10.900 |
| Product length mm | 276.860 |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Series | WCB |
| Size | 24 |
| Sub brand | Airflex |
