Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
414111-0001
418WCB GEAR W/RGH BORE 2.995 3.000
414111-0001
Tools
Add to comparison
Add to comparison
414111-0001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
8.266
Product height mm
209.956
Product length in
8.266
Product length mm
209.956
Product Material
Carbon Steel
Product width in
12.500
Product width mm
317.5
Sub brand
Airflex