Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 10.900 | |
| Product height mm | 276.860 | |
| Product length in | 10.900 | |
| Product length mm | 276.860 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 16.940 | |
| Product width mm | 430.276 | |
| Sub brand | AIRFLEX | Airflex |