Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
414343-0108
424WCB GEAR 7.0866 7.0882,45X25 KEY
414343-0108
Tools
Add to comparison
Add to comparison
414343-0108
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
10.900
Product height mm
276.860
Product length in
10.900
Product length mm
276.860
Product Material
Carbon Steel
Product width in
16.940
Product width mm
430.276
Sub brand
Airflex