Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 25.610 | |
| Product height mm | 650.494 | |
| Product length in | 25.610 | |
| Product length mm | 650.494 | |
| Product Material | ARMSTRONG THERMO-TORK | Armstrong Thermo-Tork |
| Product width in | 0.034 | |
| Product width mm | 0.864 | |
| Sub brand | AIRFLEX | Airflex |
