Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.250 |
| Product height mm | | 209.550 |
| Product length in | | 8.250 |
| Product length mm | | 209.550 |
| Product width in | | 1.500 |
| Product width mm | | 38.100 |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |