Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
415212
WEAR PLATE-BRAKE, 14WCB/WCS
415212
Tools
Add to comparison
Add to comparison
415212
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
15.310
Product height mm
388.874
Product length in
15.310
Product length mm
388.874
Product width in
0.161
Product width mm
4.089
Sub brand
AIRFLEX
Airflex