Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
415302-0001
GEAR, 214WCB/WCS 1.590/1.650
415302-0001
Where to buy
Export PDF
Tools
Add to comparison
415302-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.880
Product height mm
149.352
Product length in
5.880
Product length mm
149.352
Product width in
4.380
Product width mm
111.252
Sub brand
AIRFLEX
Airflex