Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 5.880 | |
| Product height mm | 149.352 | |
| Product length in | 5.880 | |
| Product length mm | 149.352 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 4.380 | |
| Product width mm | 111.252 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |