Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | RING GEAR CASTING | Ring Gear Casting |
| Product height in | 5.150 | |
| Product height mm | 130.810 | |
| Product length in | 5.150 | |
| Product length mm | 130.810 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 1.190 | |
| Product width mm | 30.226 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |