Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
415313-0001
GEAR, 108WCB/WCS 109DBB/DC 1.030/1.090
415313-0001
Where to buy
Export PDF
Tools
Add to comparison
415313-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.581
Product height mm
90.957
Product length in
3.581
Product length mm
90.957
Product width in
1.750
Product width mm
44.450
Sub brand
AIRFLEX
Airflex