Danfoss Kits and Spare Parts 415302-0001 (RIGHT)

108WC/9DBB GR 2.500 2.5150 .625X.4375

415313-0145


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in3.581
Product height mm90.957
Product length in3.581
Product length mm90.957
Product MaterialCarbon Steel
Product width in1.750
Product width mm44.450
SeriesDBB
Sub brandAirflex