Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 3.581 | |
| Product height mm | 90.957 | |
| Product length in | 3.581 | |
| Product length mm | 90.957 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 4.000 | |
| Product width mm | 101.600 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |