Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
415454-0001
GEAR, 14WCB/14WCS 15DBB/DC 1.625/1.630
415454-0001
Where to buy
Export PDF
Tools
Add to comparison
415454-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.888
Product height mm
149.555
Product length in
5.888
Product length mm
149.555
Product width in
2.880
Product width mm
73.152
Sub brand
AIRFLEX
Airflex