Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 15.000 | |
| Product height mm | 381.000 | |
| Product length in | 15.000 | |
| Product length mm | 381.000 | |
| Product width in | 5.000 | |
| Product width mm | 127.000 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |
