Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416069-0103
238DBB GEAR 9.9990 10.0020
416069-0103
Tools
Add to comparison
Add to comparison
416069-0103
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
15.000
Product height mm
381.000
Product length in
15.000
Product length mm
381.000
Product Material
Carbon Steel
Product width in
9.000
Product width mm
228.600
Series
DBB
Sub brand
Airflex