Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Clutch Manifold |
| Product height in | 10.114 |
| Product height mm | 256.896 |
| Product length in | 9.082 |
| Product length mm | 230.683 |
| Product Material | Carbon Steel |
| Product width in | 11.150 |
| Product width mm | 283.21 |
| Sub brand | Airflex |