GEAR SPACER, 38DBB/DBBS
416393
Tools416393 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 9.000 |
| Product length mm | 228.600 |
| Product width in | 3.750 |
| Product width mm | 95.250 |
| Series | DBB |
| Sub brand | Airflex |