Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 10.900 | |
| Product height mm | 276.860 | |
| Product length in | 10.900 | |
| Product length mm | 276.860 | |
| Product Material | ALLOY STEEL | Alloy Steel |
| Product width in | 3.500 | |
| Product width mm | 88.9 | |
| Sub brand | AIRFLEX | Airflex |