Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416454-0101
124WCS GEAR CORR RESIST 3.9370 3.9384
416454-0101
Tools
Add to comparison
Add to comparison
416454-0101
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
10.900
Product height mm
276.860
Product length in
10.900
Product length mm
276.860
Product Material
Alloy Steel
Product width in
3.500
Product width mm
88.9
Sub brand
Airflex