Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416469-0100
438DBB GEAR 9.6505 9.6523, 56X32 KEY
416469-0100
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
15.000
Product height mm
381.000
Product length in
15.000
Product length mm
381.000
Product Material
Alloy Steel
Product width in
15.000
Product width mm
381.000 mm
Sub brand
Airflex