SPRING RETAINER, 36WCS
416504
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.080 |
| Product height mm | | 179.832 |
| Product length in | | 4.910 |
| Product length mm | | 124.714 |
| Product width in | | 0.420 |
| Product width mm | | 10.668 |
| Sub brand | AIRFLEX | Airflex |