Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416527
WEAR PLATE-BRAKE, 36WCB/WCS CERTS
416527
Where to buy
Export PDF
Tools
Add to comparison
416527
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
38.560
Product height mm
979.424
Product length in
38.560
Product length mm
979.424
Product width in
0.262
Product width mm
6.655
Sub brand
AIRFLEX
Airflex