Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 13.680 | |
| Product height mm | 347.472 | |
| Product length in | 13.680 | |
| Product length mm | 347.472 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Sub brand | AIRFLEX | Airflex |