Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416536-0001
GEAR, 236WCB/WCS 6.47 RGH BR
416536-0001
Where to buy
Export PDF
Tools
Add to comparison
416536-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.800
Product height mm
375.920
Product length in
14.800
Product length mm
375.920
Product width in
9.000
Product width mm
228.600
Sub brand
AIRFLEX
Airflex