Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416537-0001
GEAR, 436WCB/WCS 5.75 RGH BR
416537-0001
Where to buy
Export PDF
Tools
Add to comparison
416537-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.995
Product height mm
380.873
Product length in
14.995
Product length mm
380.873
Product width in
18.000
Product width mm
457.200
Sub brand
AIRFLEX
Airflex