Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 14.995 | |
| Product height mm | 380.873 | |
| Product length in | 14.995 | |
| Product length mm | 380.873 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 18.000 | |
| Product width mm | 457.2 | |
| Sub brand | AIRFLEX | Airflex |
