Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416605-01
GEAR, 138DBB/DBBS TAPER BORE
416605-01
Where to buy
Export PDF
Tools
Add to comparison
416605-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
15.000
Product height mm
381.000
Product length in
15.000
Product length mm
381.000
Product width in
5.000
Product width mm
127.000
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex