Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416618
RING-INNER SUPPORT, 48WCSB
416618
Tools
Add to comparison
Add to comparison
416618
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.000
Product height mm
25.400
Product length in
14.690
Product length mm
373.126
Product width in
0.188
Product width mm
4.775
Sub brand
AIRFLEX
Airflex