Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416673
RING-OUTER SUPPORT, 48WCSB
416673
Where to buy
Export PDF
Tools
Add to comparison
416673
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.000
Product height mm
25.400
Product length in
15.610
Product length mm
396.494
Product width in
0.188
Product width mm
4.775
Sub brand
AIRFLEX
Airflex