SPRING RETAINER, 48WCSB
416674
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.080 |
| Product height mm | | 205.232 |
| Product length in | | 6.947 |
| Product length mm | | 176.454 |
| Product width in | | 0.420 |
| Product width mm | | 10.668 |
| Sub brand | AIRFLEX | Airflex |