GEAR, 436WCSB RGH BR
416676-0001
Tools416676-0001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.000 |
| Product height mm | 381.000 |
| Product length in | 15.000 |
| Product length mm | 381.000 |
| Product width in | 19.500 |
| Product width mm | 495.300 |
| Sub brand | Airflex |