348WCSB GEAR ROUGH BORE
416688-0001
Tools416688-0001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 21.200 |
| Product height mm | 538.480 |
| Product length in | 21.200 |
| Product length mm | 538.480 |
| Product Material | Alloy Steel |
| Product width in | 16.750 |
| Product width mm | 425.45 |
| Sub brand | Airflex |