WEAR PLATE-BRAKE, 48WCSB
416690
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 50.560 |
| Product height mm | | 1284.224 |
| Product length in | | 50.560 |
| Product length mm | | 1284.224 |
| Product width in | | 0.422 |
| Product width mm | | 10.719 |
| Sub brand | AIRFLEX | Airflex |