48WCSB WEAR PLATE (CERTI
416690-01
Tools416690-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 50.560 |
| Product height mm | 1284.224 |
| Product length in | 50.560 |
| Product length mm | 1284.224 |
| Product Material | Copper Alloy |
| Product width in | 0.422 |
| Product width mm | 10.719 |
| Sub brand | Airflex |