Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.247 | |
| Product height mm | 57.074 | |
| Product length in | 2.247 | |
| Product length mm | 57.074 | |
| Product Material | CHROMIUM-SILICON ALLOY | Chromium-Silicon Alloy |
| Product width in | 9.000 | |
| Product width mm | 228.600 | |
| Sub brand | AIRFLEX | Airflex |