Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416751-10
SPRING, 24WCSB INNER APPLY
416751-10
Where to buy
Export PDF
Tools
Add to comparison
416751-10
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.210
Product height mm
30.734
Product length in
1.210
Product length mm
30.734
Product width in
5.230
Product width mm
132.842
Sub brand
AIRFLEX
Airflex