Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 14.995 |
| Product height mm | 380.873 |
| Product length in | 14.995 |
| Product length mm | 380.873 |
| Product Material | Carbon Steel |
| Product width in | 20.500 |
| Product width mm | 520.7 |
| Sub brand | Airflex |