348WCB2 C/R GEAR
417231
Tools417231 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 21.200 |
| Product height mm | 538.480 |
| Product length in | 21.200 |
| Product length mm | 538.480 |
| Product Material | Carbon Steel |
| Product width in | 18.000 |
| Product width mm | 457.200 |
| Series | WCB2 |
| Sub brand | Airflex |